IESNA:LM-63-2002
[TEST]P1302021
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R60W2N902750DE010 E3D1LI_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R60 optic, 3500K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1452
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1735 1727.8 1705.3 1678.5 1653.6 1631.6 1615 1600.7 1590 1579.9
1571 1562.1 1552 1539.6 1524.7 1505.7 1482.5 1456.4 1426.7 1392.8
1362 1328.7 1294.2 1258 1218.2 1174.3 1122.6 1065 1000.2 931.3
857.1 782.2 705 662.9 624.8 545.9 468 398 323.7 289.9
256.6 206.7 169.9 103.3 65.3 36.2 13.1 3 1.8 1.2
1.2 0.6 0.6 0.6 0.6 0.6 0 0 0 0
0 0 0
